??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1141.400 Locating Pin
HELP_VARIABLE
Company
Halder
Description
EH 1140. - 1141. - Locating Pins
Bill of material
1141.400 Locating Pin
BESTNR
Ref. No.
1141.400
D1
22 mm
D2
34 mm
L1
20 mm
L2
Thread non-stop mm
SW
27 mm
G
Weight
100 g
SYSTEM
System
V70
Embedded user actions